For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL EINFACHW - Short-stroke cylinders, single-acting (magnetic)
Bill of material
K-07151190
DES
Identifier
K-07151190
KOLBEN
Piston Ø
16 mm
HUB
Stroke
25 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
GEW
Piston rod male thread
M5
A
28 mm
B
20 mm
C
ØC
8 mm
C1
ØC1
7.5 mm
D
33 mm
E
28 mm
F
11 mm
G
33 mm
G1
- mm
H
6.7 mm
H1
10.5 mm
J
3.7 mm
K
6 mm
L
3.7 mm
M
10 mm
N
37.5 mm
O
ØO
- mm
P
M5
Q
M5
R
20 mm
S
ØS
8 mm
CH
7 mm
T
2 mm
U
10 mm
V
19 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.